Detailed information about our IT Cooling systems at your fingertips!
Detailed information about our IT Cooling systems at your fingertips!
Mitsubishi Electric began offering our CritiCool® products in 2021.
We partnered with Mitsubishi Electric Hydronics & IT Cooling Systems S.p.A (MEHITS), another Mitsubishi Electric factory in Italy, who has been manufacturing and servicing IT Cooling and commercial cooling products for over 50 years in Europe and other markets.
No. We manufacture and sell cooling products specifically designed for the data center industry. Check out our wall-mounted Direct Expansion IT Cooling system for e-houses or our thermal wall solution, the MEWALL.
Are Mitsubishi Electric’s Direct Expansion (DX) Cooling Systems designed for a specific application?
Our Wall-Mounted Direct Expansion Cooling systems (10-40kW) are specifically designed for cooling pre-fabricated modular data centers containing auxiliary backup power supplies and electrical/IT equipment.
Our products are purpose-built for mission critical applications with a design focus on high Sensible Capacity and efficiency.
Because the electrical equipment is in an unoccupied room and does not generate humidity, you don’t need high latent cooling capacity (the ability to remove moisture from the surrounding environment), which is common in comfort cooling systems.
Dive into the efficiency differences between comfort cooling and CritiCool® cooling.
Mitsubishi Electric uses sophisticated high-speed controller, and other special technologies, that separates us from other products in the market. To ensure our customers get the highest value – and warranty – our products must be started up by a Mitsubishi Electric Technician or an Authorized Service Provider (ASP).
Mitsubishi Electric’s DX Cooling Systems range from 10kW (34,100 Btu/h) to 40kW (149,000 Btu/h).
Inverter Compressor | On/Off Compressor | |||||||
Upflow | Downflow | Upflow | Downflow | |||||
10kW | 20kW | 10kW | 20kW | 40kW | 10kW | 20kW | 10kW | 20kW |
34,800 | 71,300 | 34,100 | 69,300 | 149,000 | 37,900 | 67,200 | 37,200 | 66,500 |
Check out the DX-P Data Sheet to learn more!
Yes! We offer both the traditional up (over) and innovative down (under) airflow versions. This article discusses the differences and benefits of each version.
Our DX-P Cooling Systems have an SHR ranging from 0.97 to 1.0, meaning 97-100% of the energy supplied by the compressor is used for Sensible Heat Removal.
A higher SHR means less coolers are required to condition a space, leading to lower operating costs. This is discussed further in our CritiCool® Cooling vs Comfort Cooling blog post.
Our DX Cooling Systems require a 460V, 3PH + ground power input. Check out the DX-P Data Sheet for more information.
Yes! You can LAN up to 15 units for a single system. The controller will manage the standby (redundant) units and balance the compressor cycle time without the need for any additional controls or integration.