Whether your building is commercial, multi-residential, a data center, hospital, or other type of facility, an effective emergency lighting system is vital for the safe evacuation of occupants during emergency situations. Trust Mitsubishi Electric UPS to power backup lighting.
Whether your building is commercial, multi-residential, a data center, hospital, or other type of facility, an effective emergency lighting system is vital for the safe evacuation of occupants during emergency situations. Trust Mitsubishi Electric UPS to power backup lighting.
Mitsubishi Electric offers multiple Uninterruptible Power Supply solutions that are UL 924 tested and certified, delivering the highest reliability among backup power equipment suppliers.
Review the specs on our UPS systems to find a match for your backup lighting needs. Then, choose from standard lead acid or lithium ion battery power options. With reliable UPS systems powering your emergency lighting systems, you’ll be able to navigate outages safely.
Learn more about two of our top UPS models for emergency backup lighting.
The 9900AEGIS is the lowest kVA size in the popular 9900 Series of Uninterruptible Phttps://www.mitsubishicritical.com/uninterruptible-powerower Supplies from Mitsubishi Electric. Its reduced footprint gives you the power you need to get the lights back on without compromising critical space requirements.
This system is a three-phase, online double-conversion UPS, featuring Mitsubishi Electric’s world-renowned 3 Level Insulated Gate Bipolar Transistor (IGBT) technology for enhanced UPS performance and reliability.
Both the 80kVA and 100kVA sizes for UL 924 applications have a high power density to maximize power output to your backup lighting system.
Model
|
Dimensions (W x D x H) (in.) |
Weight (lbs.) |
9900AEGIS | 27.6 x 32.8 x 80.6 | 772 |
Model
|
Dimensions (W x D x H) (in.) |
Weight (lbs.) |
1100A | 19.7 x 27 x 55.1 | 290 – 420 |
1100B | 31.5 x 27 x 67.3 | 498 – 719 |
The Mitsubishi Electric DiamondPlus® 1100 series UPS is available in two models for UL 924 applications, providing multiple options to meet emergency lighting system requirements.
The UL 924 versions of the 1100A series include 10kVA through 40kVA and those in the 1100B series include 10kVA through 60kVA.
Both models can be expanded in 10kVA increments up to their final size, allowing the UPS to grow with your load or have the option of internal redundancy – providing even greater reliability in a blackout.
Large capacities allow for a centralized approach
Small Footprint
Front terminal VRLA batteries for ease of maintenance
UL 924 Listed
Reliable backup power ensures you have a safe environment in the event of an emergency. Not only can a UPS keep essential operations up until generators turn on or full power is restored, but it can also power your emergency lighting systems for safe evacuation or navigation. Mitsubishi Electric offers some of the most reliable UPS systems on the market – so if you’re concerned about emergency performance at your facility, it may be time to rethink your UPS.