Government UPS

Ensure critical government functions are delivered on-time and without interruption with Mitsubishi Electric uninterruptible power supplies. Our UPS systems can be leveraged to supply backup power to government data centers, transit systems, emergency switchboards and more.

Government UPS

Ensure critical government functions are delivered on-time and without interruption with Mitsubishi Electric uninterruptible power supplies. Our UPS systems can be leveraged to supply backup power to government data centers, transit systems, emergency switchboards and more.

Unmatched Reliability for City, State & Federal Government

Maximize uptime with Mitsubishi Electric's government UPS solutions to meet the needs of your unique application and requirements.


Whether powering emergency lighting at city hall, making sure switch lines stay up on the subway, or maintaining government satellite communications, critical systems at all levels of government need a reliable and efficient backup power system to ensure the grid stays up and essential services remain available. Mitsubishi Electric's government UPS installations at data centers, emergency call centers, military bases and beyond protect sensitive IT equipment and processes while switching over to an extended backup power source or executing a controlled shutdown during a loss of power.

Transit UPS Systems Prevent Power Interruption

Protect your municipality's critical infrastructure with the most reliable UPS on the market.


When the power goes out in the city, subway managers need to keep control systems running during the transition to a generator. Otherwise, they risk accidents when control centers cannot accurately track trains or when switch lines are cut out due to power loss. But, that's not the only municipal UPS application. Mitsubishi Electric UPS can also:

  • Back up control and monitoring systems that regulate bridge lift and public transit lines
  • Maintain uptime for wastewater treatment control systems
  • Reinforce government building systems for door locks, IT servers and emergency lighting (UL-924 certified)

Protect the Critical Connections of Government
Data Centers & Emergency Call Centers

Ensure clean, consistent power to switchboards during power disruptions


911 call centers, military and law enforcement switchboards, fire and other emergency communications - all of these vital lines must maintain smooth operation even when the power goes out. The >99.9995% equipment reliability of Mitsubishi Electric UPS systems ensure your switchboards remain powered when you need them most. With government UPS installations, critical safety and communications applications can be maintained.

  • Air traffic controllers rely on UPS to back up the power for tower signaling and communication equipment.
  • 911 operators rely on UPS to keep their switchboards up so they can communicate with people in crisis and the emergency response team.
  • Satellite communications stay connected with power backups for tracking systems and more
  • Correctional facilities maintain security monitoring, door control panels, and emergency lighting
  • Government data center UPS help protect IT servers, keep control boards on and maintain access to vital data by bridging the gap between a loss in utility power and a backup generator.

Municipal UPS Ensure Continuous Power for IT Server
& Emergency Lighting Systems

Deliver power conditioning and emergency backup power for everyday systems.


Designed to be resilient, efficient, and easy to maintain, Mitsubishi Electric UPS offer the most reliable protection against all types of common power problems. This includes transients, sags, swells, waveform distortions, voltage fluctuations, and frequency variations that occur in the commercial grid due to extreme weather, equipment failures, traffic accidents, and major switching operations.

 

Our government UPS installations offer protection for office equipment, IT servers, emergency lighting systems, and more. From everyday power conditioning to emergency protection, Mitsubishi Electric UPS deliver the maximum uptime.

Military UPS Solutions Support the Uptime &
Controlled Shutdown of Vital Systems

Protect equipment, maintain communications, and keep essential systems running in an outage.


Whether it's providing emergency lighting to a base, backup power to a government data center or keeping satellite tracking systems up and running, Mitsubishi Electric UPS help keep bases operational when the power goes out. Our military UPS installations are leveraged to:

  • Provide safe shut down of sensitive equipment
  • Maintain critical communications
  • Ensure base personnel are able to navigate or evacuate safely in the dark

Suggested Products for Government UPS

Avoid undesirable downtime and keep citizens and sensitive equipment safe with three phase UPS from Mitsubishi Electric.

 

9900D UPS

*Manufactured in Texas and Buy American Act Compliant


480V / 1200 to 2000 kVA

 

 

9900B UPS


480V / 300, 500, & 750 kVA

 

 

9900AEGIS UPS

*UL 924 Listed


480V / 80, 100, 150, 160 & 225 kVA

 

 

DiamondPlus® 1100 Series UPS

*UL 924 Listed


120/208V / 10 to 80 kVA


Government UPS Case Studies

 

 

Catastrophic Communications Failure

The data center responsible for hosting many of the mission critical services in our nation's capital suffered "catastrophic communications failure" when a competitor UPS was being repaired and the center was running on a backup generator.

Trust the Experience of our Partners

Learn more about Suggested military and municipal uninterruptible power supplies