Single phase UPS systems are designed to support technology with lower backup power requirements. This makes a single phase power supply ideal for individual computers and IT closet applications.
Single phase UPS systems are designed to support technology with lower backup power requirements. This makes a single phase power supply ideal for individual computers and IT closet applications.
The 7011B single phase UPS from Mitsubishi Electric is a true online, double conversion single phase power supply that will protect your equipment from disruptions in power, such as brown-outs, line noise, voltage transients, and power outages.
Single phase power systems serve as an ideal backup solution for on premise edge data centers and network towers, individual computers, communications systems, security systems, and point of sale systems.
The 7011B is simple to start up, operate, and maintain. It includes internal batteries with the option of adding external battery cabinets for longer runtimes.
Learn more about our single phase UPS option.
A lot of single phase UPS systems in this capacity range are line interactive designs, meaning the load is directly connected to the incoming AC power supply. This subjects the load to any power fluctuations present in the raw power source, potentially disrupting operations downline that may be sensitive to power supply anomalies.
Mitsubishi Electric’s 7011B is a true online double conversion UPS, meaning that the inverter is always on, supplying a consistent and clean supply of power.
Although the smallest UPS in Mitsubishi Electric’s line-up, the 7011B single phase design does not skimp on technological advances. Like all the other Mitsubishi Electric models, it is a transformerless, IGBT-based, true online double conversion UPS. Its design features distinct UPS modules that support expansion and make repairs simpler.
|
|
As UPS systems can be one of the biggest culprits regarding energy loss in power distribution, it’s important to consider the efficiency of your single phase UPS system, along with reliability.
Through its history of technological developments, Mitsubishi Electric has proven to be a leader in advancing efficiencies to unprecedented levels. Beginning with the use of IGBTs for converters and inverters and followed by 3-level topology and transformerless UPS designs, Mitsubishi Electric has long been at the forefront of offering single phase uninterruptible power supplies with the highest efficiencies and unparalleled reliability.
Mitsubishi Electric’s superior expertise in optimizing power device control is evident by the flatness of the resulting curve, demonstrating high efficiency across all load levels.
Please note that all efficiency curves published on this site are for the respective UPS operating in true online double conversion (aka VFI).
Mitsubishi Electric can customize a complete and seamless backup solution to suit a customer’s specific single phase power supply needs. A variety of peripherals including maintenance bypasses, DC energy solutions, and communication options are readily available.
Want to dig deep into the specs of our single phase UPS design? Below you’ll find spec sheets, technical drawings, manuals and BIM files that will help you decide if the 7011B is the right single phase power system for your backup power requirements.