7011B Single Phase UPS

Single phase UPS systems are designed to support technology with lower backup power requirements. This makes a single phase power supply ideal for individual computers and IT closet applications.

7011B Single Phase UPS

Single phase UPS systems are designed to support technology with lower backup power requirements. This makes a single phase power supply ideal for individual computers and IT closet applications.

208V / 6-12 kVA Single Phase UPS Systems

The 7011B single phase UPS from Mitsubishi Electric is a true online, double conversion single phase power supply that will protect your equipment from disruptions in power, such as brown-outs, line noise, voltage transients, and power outages.

 

Single phase power systems serve as an ideal backup solution for on premise edge data centers and network towers, individual computers, communications systems, security systems, and point of sale systems

 

The 7011B is simple to start up, operate, and maintain. It includes internal batteries with the option of adding external battery cabinets for longer runtimes. 

 

Learn more about our single phase UPS option.

Mitsubishi Electric Single Phase UPS Features

True Online Double Conversion

A lot of single phase UPS systems in this capacity range are line interactive designs, meaning the load is directly connected to the incoming AC power supply. This subjects the load to any power fluctuations present in the raw power source, potentially disrupting operations downline that may be sensitive to power supply anomalies.

 

Mitsubishi Electric's 7011B is a true online double conversion UPS, meaning that the inverter is always on, supplying a consistent and clean supply of power.

Technology 

Although the smallest UPS in Mitsubishi Electric's line-up, the 7011B single phase design does not skimp on technological advances. Like all the other Mitsubishi Electric models, it is a transformerless, IGBT-based, true online double conversion UPS.  Its design features distinct UPS modules that support expansion and make repairs simpler. 

Other Features

  • Available in 6, 8, 10, and 12 kVA
  • Space-saving footprint
  • Up to 91.5% efficiency
  • Transformerless design using full IGBT power electronics
  • LCD touch screen display
  • Internal batteries included; external batteries can be added to achieve longer runtimes

Certifications

  • UL 1778 (Underwriter Laboratories) Standard for UPS Equipment
  • CSA 22.2 (Canadian Standards Association - cUL Equipment)
  • IEC (International Electro-technical Commission), Semiconductor Converter Standards
  • FCC Title 47, Part 15, Subpart B
  • ANSI C62.41 1991 Standard for Surge Withstand Ability
  • ISO 9001 Quality Assurance program

Don't Let Your Business Go Dark®


Why Choose A Mitsubishi Electric UPS?

An efficient single phase power system


As UPS systems can be one of the biggest culprits regarding energy loss in power distribution, it’s important to consider the efficiency of your single phase UPS system, along with reliability.

 

Through its history of technological developments, Mitsubishi Electric has proven to be a leader in advancing efficiencies to unprecedented levels. Beginning with the use of IGBTs for converters and inverters and followed by 3-level topology and transformerless UPS designs, Mitsubishi Electric has long been at the forefront of offering single phase uninterruptible power supplies with the highest efficiencies and unparalleled reliability.

 

 

Mitsubishi Electric's superior expertise in optimizing power device control is evident by the flatness of the resulting curve, demonstrating high efficiency across all load levels.

 

Please note that all efficiency curves published on this site are for the respective UPS operating in true online double conversion (aka VFI).

Single Phase UPS Options

Mitsubishi Electric can customize a complete and seamless backup solution to suit a customer’s specific single phase power supply needs. A variety of peripherals including maintenance bypasses, DC energy solutions, and communication options are readily available.

 

Want to dig deep into the specs of our single phase UPS design? Below you’ll find spec sheets, technical drawings, manuals and BIM files that will help you decide if the 7011B is the right single phase power system for your backup power requirements.


Don't Let Your Business Go Dark®