9900B Three Phase UPS

As the market leader in 250.1-500 kVA UPS*, the 9900B is one of the best UPS for data centers, ideal for colocation, healthcare, and mid-to-large enterprise applications.

9900B Three Phase UPS

As the market leader in 250.1-500 kVA UPS*, the 9900B is one of the best UPS for data centers, ideal for colocation, healthcare, and mid-to-large enterprise applications.

480V / 300, 500, & 750 kVA

The 9900B UPS from Mitsubishi Electric is a three phase, online double-conversion system, featuring our advanced IGBT technology and expertise for enhanced UPS performance and reliability. As the best-selling UPS in the 250.1-500 kVA range*, the 9900B UPS delivers all-around dependability:

  • 97% efficiency in double conversion
  • Small footprint create more data center real estate for income-generating IT equipment
  • Ease of maintenance via front access to pull-out trays
  • Low heat rejection to save on cooling costs
  • Industrial fans
  • Capacitors with a 15-year design life
  • Distributed bypass design for multimodule operation

The 9900B UPS is Lithium Ion, VRLA, VLA, and Pure Lead compatible for greater flexibility.

 

The internal of Mitsubishi Electric 9900B UPS.

Enhanced Reliability. Maximum Uptime.

Mitsubishi Electric delivers the highest reliability among backup power equipment suppliers. Our robust technology is designed to deliver continuous power in the most demanding environments – and it’s not just estimated. The 9900B has a sustained load carrying capacity of 99.9995% of their actual operational history.

99.9995% Equipment Reliability graphic.

All the Power. Smaller Footprint.

UPS for data centers demand a small footprint so more white space can be devoted to IT and other revenue-generating equipment. The 9900B model UPS delivers unparalleled reliability and high efficiency at a smaller footprint than other competitor units.

Mitsubishi Electric 9900B footprint compared to competitors.

Optimum Control. Superior Performance.

The 9900B is one of the data center industry’s first UPS with 3-level IGBT topology. It delivers optimum control and performance, utilizing a combination of high sampling rates and Direct Digital Control (DDC). The IGBT power device for the 9900B UPS achieves superior function under all load conditions.

Benefits to the customer include –

  • Excellent output voltage control
  • Dynamic inverter response
  • Minimal voltage distortion during full load steps without the DC source

These characteristics maximize the performance of the UPS and increase the overall reliability of components and the system. 

Output current and voltage of Mitsubishi Electric vs a Competitor.

Low Maintenance. Consistent Quality.

Designed with not only reliability, but also maintenance in mind, the various system components of the 9900B UPS minimize or help ease system maintenance. Low-effort accessible upkeep systems ensure consistent quality operation for the lifetime of the system. Below are just a features that make the 9900B easy to maintain:

 

  1. Static switch with wrap around contactor for increased reliability and added redundancy
  2. High quality industrial grade fans to provide longer life and enhanced dependability 
  3. 15-year capacitor life for increased reliability and decreased maintenance costs
  4. Draw out trays for ease of maintenance and decreased downtime
  5. Flexible input/output cabinet

With these specifically designed features, mean-time-to-repair, including any replacement of components, does not exceed four hours.

A 9900B UPS with no doors and labeled 1-5 internal components.

The best-selling UPS in the 250.1-500kVA range*

There’s a good reason the 9900B is preferred by our customers in the financial, medical, and cloud computing sectors: It’s a workhorse with stellar performance rating across markets.

 

Photo of rows of server stacks in a datacenter.
Application Markets

Data Centers

Edge Data Centers

Cloud Computing & Colocation

Financial Sector

Hospital & Healthcare

 

Enterprise data centers supporting financial firms employ the 9900B, helping them deliver excellent customer service essential to maintaining a loyal customer base. Hospital and healthcare providers demand readily accessible and transmittable patient information. They choose Mitsubishi Electric UPS for their data centers because they are committed to ensuring their critical power infrastructures are the gold standard of reliability.

 

Regional edge data centers in non-major cities of the Tier II and Tier III levels, such as Birmingham and St. Louis, leverage the 9900B to deliver backup power in remote installations. These edge data centers process data as close to the end user as possible, thereby reducing latency issues common to larger, but more distant, data centers. They require a UPS with sufficient power and a small footprint.

Photo of the outside of a hospital and photo of medical equipment.
Application Market
Medical Equipment Hospital & Healthcare

 

Medical institutions deploy the 9900B to protect the critical power systems that fuel urgent care. Our UPS ensures essential equipment is dependable and expensive procedures are successfully performed without interruption or damage.

 

These are just a few of the markets where the power, size, efficiency, and reliability of the 9900B makes it the best UPS for the job. Contact us today to see how we can support your mission critical power needs with a 300kVA, 500kVA or 750kVA UPS from Mitsubishi Electric. 

 

*per OMDIA 2021

Other Features

  • Low Input Harmonics
  • 1.1:1 generator compatibility
  • Parallel up to 8 Units with a CLC
  • OSHPD Seismic Certification Option
  • Lithium ReadyTM

Certifications

  • UL 1778 (Underwriter Laboratories) Standard for UPS Equipment
  • CSA 22.2 (Canadian Standards Association – cUL Equipment)
  • IEC (International Electro-technical Commission), Semiconductor Converter Standards
  • EMI compatibility: IEC 62040-2 (category C3)
  • IEEE 587, ANSI C62.41 1991 Standard for Surge Withstand Ability
  • ISO 9001 Quality Assurance program
  • OSHPD Rated

Don’t Let Your Business Go Dark®


Why Choose A Mitsubishi Electric UPS?

9900B UPS offers an unbeatable performance guarantee


While individual unit efficiency can fluctuate slightly under various operating conditions, Mitsubishi Electric is so confident in the efficiency of our product when optimally installed onsite, that we offer a performance guarantee.

 

When installed, the AC/AC efficiency of the 9900B UPS will not be <1% below the efficiency published in our factory specifications. This will be verified by a performance test – either at our factory or an acceptable test site – with a module operating on inverter and the battery disconnected. 

 

In the event the 9900B fails to comply with this guarantee in a verified performance test, Mitsubishi Electric will refund the purchaser an amount up to a maximum $10,000 per year for three years.

 

Please note that all efficiency curves published on this site are for the respective UPS operating in true online double conversion (aka VFI).

 

Line graph showing efficiencies of 300, 500, and 750 kVA's.

Compatible battery power for a 300kVA, 500kVA or 750kVA UPS


Mitsubishi Electric offers various DC power solutions with both lithium-ion and VRLA battery cabinets, which you can learn more about below. With respect to lifespan and operation efficiency, lithium-ion batteries now outlast traditional VRLAs. They’re also getting smaller, with the BCL04-CB cabinets being the perfect size to support applications that require a small footprint.

 

For a deeper dive into all possible solutions, review our UPS Batteries & DC Solutions.

 

9900B Success Stories


Read the unique stories of our valued customers and discover why Mitsubishi Electric was chosen to protect their critical infrastructure. 

 

Close up photo of a handshake and SourceBLue logo.

Uninterrupted Sourcing

To meet an ambitious deadline for their client, SourceBlue reached out to Mitsubishi Electric, who quickly confirmed stock of a 9900B UPS, VRLA batteries, and a maintenance bypass.

Photo of a Mitsubishi Electric UPS with an "element critical" logo.

Why We Partnered with Mitsubishi

Element Critical selected the “robust” 750kVA 9900B UPS for its unity power factor, super efficiencies, advanced IGBTs, and market-leading reliability.

Data center server stacks graphic design.

Retrofitting with a Mitsubishi Electric 9900B UPS

When a customer needed to replace an aging 400kVA UPS, Mitsubishi Electric’s “bulletproof” 9900B was recommended without hesitation. 

Photo of a "Test Lab 1" sign in the warehouse.

Quality Engineering

The quality engineering of the 9900B UPS shined brightly during a factory witness test when the system was running cool and without hotspots at 33% overload.

Photo of a data center server and "Coresite" logo.

Customer Ready in 90 Days

Four 500kVA 9900B UPS served as the foundation for the MegaPod®, a system integrating UPSs with all its peripherals in one economical layout, resulting in tremendous cost savings.

Trucks driving on the road, a plane in the sky, and "Viawest" logo.

Sky High Customer Service

When a competitor’s UPS failed at one of ViaWest’s data centers, they immediately reached out to Mitsubishi Electric who had a 9900B UPS installed, tested, and online in 48 hours.

 

9900B UPS Specifications

With a kVA range of 300 to 750, the 9900B UPS is readily equipped to maintain critical power in large enterprise applications. Mitsubishi Electric can customize a complete and seamless backup solution to suit your needs.

 

Review the various UPS peripherals including maintenance bypasses, DC energy solutions, & communication options below.

Photo of Mitsubishi Electric's 9900B UPS.

Don’t Let Your Business Go Dark®