DiamondPlus® 1100 Series 3 phase UPS

Compact, Modular UPS Ideal for Server Rooms & IT Backup

With lower critical power loads, our smaller 10-80 kVA UPS offers high performance in a reduced footprint.

The long capacitor life and modular design mean this UPS can outlast the competition.

DiamondPlus® 1100 Series 3 phase UPS

Compact, Modular UPS Ideal for Server Rooms & IT Backup

With lower critical power loads, our smaller 10-80 kVA UPS offers high performance in a reduced footprint.

The long capacitor life and modular design mean this UPS can outlast the competition.

120/208V / 10 to 80 kVA UPS

Need a server room or IT backup UPS?

 

The DiamondPlus® 1100 Series of Uninterruptible Power Supplies from Mitsubishi Electric deliver high performance power protection and reliability for lower, but still critical, loads – all in a smaller footprint.

 

Our modular UPS is compact, but designed with room to expand. Save on upfront costs by purchasing the UPS sized for the load you have now and reserve the option to expand when needed.

 

Hot swappable UPS power modules provide redundancy and maximum flexibility for expansion, as well as rapid maintenance and repair. A perfect server room UPS, it is also ideal for network closets, control rooms, and edge data centers. Learn more about our compact UPS options.

 

Mitsubishi Electric's 1100B with no door, revealing the inside.

1100 Series Video

See how Mitsubishi Electric’s 1100 Series compact, modular UPS models provide high performance power protection.

Unparalleled Reliability. Maximum Uptime.

Mitsubishi Electric delivers the highest reliability among backup power equipment suppliers. Our robust technology is designed to deliver continuous power in the most demanding environments – and it’s not just estimated. Our 1100 Series of UPS have a sustained load carrying capacity of >99.9999% of their actual operational history.

99.9995% Equipment Reliability graphic.

All the Power. Smaller Footprint. 

Our compact UPS possesses a smaller footprint than competitor models, allowing you to devote more white space to IT and other revenue-generating equipment.

Comparision between the 1100A&B footprint and 2 competitor's.

Modular Design. Increased Flexibility. 

Both the 1100A (10-50 kVA) and the 1100B (10-80 kVA) have modular UPS designs, allowing for additional power modules to be added (in 10kVA increments) at a later date.

 

Growth

Pay for the power you need, but retain the option to grow your UPS capabilities alongside your business.

 

Design

Implement multiple kW-size edge designs with the same system.

The internal of a UPS showing the modular and expandable design.

Hot Swappable Modules. Maximum Efficiency.

The DiamondPlus® 1100 Series’ power modules are hot swappable for maximum flexibility and rapid mean-time-to-repair (MTTR). This means that it is possible to switch out modules without needing to take the UPS offline, which will expedite the process of repairs and reduce your electrician costs.

A tech performing a service to a UPS.

Expandable UPS with versatile applications

Both the 1100A and 1100B model UPS are ideal for backing up a variety of critical applications. with an emphasis on small enterprise loads, IT, and edge data centers across various markets.

 

Collage of photos representing different industries.
Application Markets

Data Centers

Edge Data Centers

Small Enterprise Across All Markets

 

 

Both the 1100A (10-50 kVA) and 1100B (10-80 kVA) expand in 10 kVA increments, providing the option to grow your power requirements alongside your business, as well as deploy various edge designs. Supporting the data centers backing up small enterprises, as well as various edge data centers these models of UPS deliver unparalleled reliability at a small footprint.

Multiple photos representing different industries.
Application Markets

IT Server Rooms

Small Enterprise Across All Markets

 

 

In today’s digital world, IT closets across all industries require a reliable and efficient power supply. Our compact, modular UPS ranges from 10-80 kVA, with additional power modules in increments of 10 kVA. Support the digital day-to-day operations of your business with an 1100A or 1100B UPS from Mitsubishi Electric.

Photo of the outside of a hospital and photo of medical equipment.
Application Markets

Medical Equipment

Hospital & Healthcare

 

Although commonly a server room UPS, the 1100A and 1100B offer the reliability demanded by hospitals and healthcare facilities. As an added bonus, these models possess a small footprint and expedite maintenance with their hot swappable modules.

Two manufacturing machines and overlaying symbolic graphic.
Application Markets

Manufacturing

Manufacturing & Industrial

 

With a sustained load carrying capacity >99.9999% of their operational history, the 1100 Series of UPS deliver industry-leading reliability, and their hot swappable modules minimize downtime due to maintenance: ideal circumstances for manufacturing applications. 

Other Features

  • Front access
  • Output power factor of 0.9
  • Bottom or side cable entry
  • Internal batteries (10 & 20 kVA)
  • Touchscreen interface
  • Lithium ReadyTM (1100B | 10 to 80 kVA)

Certifications

  • UL 1778 (Underwriter Laboratories) Standard for UPS Equipment
  • CSA 22.2 (Canadian Standards Association – cUL Equipment)
  • IEC (International Electro-technical Commission), Semiconductor Converter Standards
  • FCC Title 47, Part 15, Subpart B
  • IEEE 587, ANSI C62.41 1991 Standard for Surge Withstand Ability
  • ISO 9001 Quality Assurance program
  • UL 924 Listed

Don’t Let Your Business Go Dark®


Why Choose A Mitsubishi Electric UPS?

1100 Series Modular UPS offers up to 94% Efficiency


Demonstrating high efficiencies across all load levels when operating in true online double conversion, both the 1100A (10-50 kVA) and the 1100B (10-80kVA) deliver even, consistent power perfect for server room or IT backup UPS applications.

 

The 1100A model achieves up to 94.2% efficiency, while the 1100B model achieves up to 94.4%.

 

Please note that all efficiency curves published on this site are for the respective UPS operating in true online double conversion (aka VFI).

 

Line graph showing the efficiency of 1100A and 1100B.

Compatible battery power for a 10 to 80 kVA UPS


Both the 1100A and 1100B model UPS are compatible with VRLA and pure lead options. However, like the larger capacity UPS available from Mitsubishi Electric, the 1100B (10-80 kVA) model can now be backed up by lithium ion batteries. The BCL04-CBA01 lithium ion battery cabinet is specifically designed to be paired with the 1100B model.

 

It houses 10 batteries with an impressive expected lifetime of 15 years. Its minimal footprint makes it an attractive alternative for small spaces and edge data centers. An optional top hat is available for handling localized data storage.

 

For a deeper dive into all possible solutions, review our UPS Batteries & DC Solutions.

1100 Series Success Stories


Read the unique stories of our valued customers and discover why Mitsubishi Electric was chosen to protect their critical infrastructure. 

 

Collage with computers, simulator, race car driver, and dallara logo.

Uninterruptible Simulator Performance

Selected for its stellar reputation in the mission critical market, Dallara installed a 20kVA 1100A UPS to backup their most valuable asset.

Multiple people taking calls through a headset, "Pennsylvania 811."

PA One Call System, Inc.

PA One Call selected an 1100B UPS for its hot swappable modules, digital display screens, modular design, and profound reliability. Post-installation, the system has been problem-free.

1100 Series UPS Specifications

Mitsubishi Electric can customize a complete and seamless backup solution to suit your specific needs. Review the various UPS peripherals including maintenance bypasses, DC energy solutions, & communication options below to determine the ideal solution for your server room or IT UPS.

Mitsubishi Electric's 1100A&B uninterruptible power supply.

Don’t Let Your Business Go Dark®