Critical Power Protection
Explore our EverPowerTM product line: critical backup power solutions with unrivaled reliability and power density to ensure your business doesn’t go dark.
Safeguard Against the Rising Cost of Downtime
According to Uptime Institute Global Data Center Survey 2025, more than half of all outages cost over $100k; about 20% cost over $1 million. The harsh reality is that downtime in your business can be catastrophic.
The longer you’re down, the higher the cost, which is why a reliable backup power supply is essential. That’s where our EverPowerTM product line comes in.
At Mitsubishi Electric, we deliver highly reliable and power dense uninterruptible power supplies, battery & DC power solutions, maintenance bypasses, paralleling gear, communication cards, and more.
Our backup power solutions are backed by a team of knowledgeable engineers and responsive field services for ultimate critical infrastructure protection.
Uninterruptible Power Supplies
6kVA – 2MW
True reliability starts with control at the component level. By building the power electronics ourselves, we maintain end-to-end control of our UPS systems – proven with rigorous testing in the lab and 99.9995% equipment reliability in the field.
All UPS configurations feature online double conversion technology and span 208V single-phase 6–12 kVA; 120/208V three-phase 10–80 kVA; and 480V three-phase 80–2000 kVA.
Batteries & DC Power Solutions
Lithium-ion, VRLA, Pure Lead, VLA
As the power reserve that determines how long your critical load stays protected, batteries are vital to your backup power system’s response in the event of a utility power outage.
We partner with leading suppliers and continually explore new chemistries. Our Application Engineers will determine the number of cabinets/racks based on your runtime to seamlessly integrate with your UPS.
Peripheral Equipment
Paralleling Gear, Maintenance Bypasses, Multi-Purpose Cabinets
Turn your backup power system into a complete solution with our locally fabricated peripheral equipment, designed to parallel multiple UPS systems, enable safe UPS maintenance, and more.
In addition to our in-house designs, we remain vendor-agnostic, working with the most well-known vendors in the industry for ultimate flexibility. Our team recommends the right gear to deliver the critical backup power you require.
Critical Power Services & Support
Dependable Field & Factory Services
Maximum uptime requires more than selecting a reliable critical power supply. We back our EverPowerTM product line with a team of knowledgeable engineers and technicians, protecting your investment with preventative maintenance, timely replacements, technical support, and more.
Mitsubishi Electric is your lifelong mission-critical partner with intimate equipment knowledge from initial design through facility evolution.
Backup Power Systems for Mission Critical Applications
Our equipment and services are designed for a wide range of applications, from backing up a simple point-of-sale system to computing workloads in hyperscale data centers. Check out some of our success stories or explore all applications.
Critical Power Resources
Industry Trends & Technology Insights
Technical Documents
Uninterruptible Power Supplies
- 9900D (1200-2000 kVA)
- 9900CX (1050 kVA)
- 9900B (300-750 kVA)
- 9900AEGIS (80-225 kVA)
- SUMMIT Series® (500 & 750 kVA)
- 1100 Series (1100A & 1100B; 10-80 kVA)
- 7011B (6-12 kVA)
Lithium Ion Batteries & Battery Cabinets
Lead Acid Batteries & Battery Cabinets
- BCM04
- Narada Material Safety
- EnerSys DataSafe® HX 6 & 12V
- EnerSys DataSafe® NPX
- EnerSys DataSafe® XE
- EnerSys DataSafe® Material Safety
- Deka HR7500ET
- Deka Material Safety
- C&D Pure Lead Max (PLM, PLMF)
- C&D Pure Lead Plus (PLP)
- C&D High Rate Max
- C&D Material Safety
- GS Yuasa Material Safety
Misc
9900D
9900CX
9900B
9900AEGIS
SUMMIT Series®
1100A
- Outline, 10-50 kVA
- One-line, 10-20 kVA, w/ Internal Battery Provisions
- One-line, 10-50 kVA, w/o Internal Battery Provisions
- One-line, 10-50 kVA, 480/208V 3 Brkr MBP w/ Transformer & Dist Panel
- One-line, 10-50 kVA, 480/208V 3 Brkr MBP w/ Transformer
- One-line, 10-50 kVA, 208/208V 3 Brkr MBP w/ Dist Panel
- One-line, 10-50 kVA, 208/208V 3 Brkr MBP
1100B
7011B
Lithium Ion Battery Cabinets
Lead Acid Battery Cabinets
Maintenance Bypasses
- 1600-3000A
- 1600A
- 1200-1600A
- 800A
- 250-600A
- 125-350A (SlimLine)
- 200-300A
- 200-300A, w/ Optional Distribution
- 125-225A
- 40-200A, w/ Optional Distribution
- 80A
- 50A
Maintenance Bypasses with Transformer
- Floor-Mount, 125-250A
- 200-300A, w/ Transformer & Optional Distribution
- Floor-Mount, 350A
- 40-200A, w/ Transformer & Optional Distribution
DC Disconnects
Sidecars
Uninterruptible Power Supplies
- 9900D
- 9900CX
- 9900B
- 9900AEGIS
- 9900AEGIS w/ UL924 Option (Emergency Lighting & Power Equipment)
- SUMMIT Series®
- 1100A
- 1100A UL924
- 1100B
- 1100B UL924
- 7011B
Lithium Ion Batteries & Battery Cabinets
Lead Acid Batteries & Battery Cabinets
- BCM04
- BC7
- BC11
- BC16
- BC34
- BC43
- BC55
- UBC64
- UBC80
- UBC87
- C&D Installation Startup Guide (for rack mounted systems)
- C&D Installation & Operating Procedures (HR, PLM, PLP)
DC Disconnects
Communications
Don’t Let Your Business Go Dark®
Design a complete and highly reliable backup power system with UPS, batteries, peripherals, and services from Mitsubishi Electric.